BURNDY
BUR_PPHID-268035_BDA
BUR_PPHID-268035_BDA

BDASHC142/01, Power Distribution Block Adder

Brand:

Burndy

Catalog ID:

BDASHC142/01

Highly Conductive Al Distribution Block, 175 Amp/Pole, #14-2/0 AWG(Run), #14-#4 AWG(Tap).

Provided capability to create as many poles as required; Up to 30 tap conductor accommodated

Product details

General

Application

Industrial control feeder, HVAC system and wire ways

Catalog Number

BDASHC142/01

EU RoHS Indicator

Yes

Insulation

Y

Material

Aluminum

Number Of Poles

Adder

Plated

N

Plating Type

Tin

Sub Brand

VERSI-POLE

Temperature Rating

194

Trade Name

VERSIPOLE™

Type

BDA

UPC

781810645543

UPC 12 Digit

7818106455433

Dimensions

Dimension - Height inch

2.81 in

Dimension - Height mm

71.4 mm

Dimension - L Length Overall mm

78 mm

Dimension - Length Overall inch

3.08 in

Dimension - Width inch

0.93 in

Dimension - Width mm

24 mm

Electrical Ratings

Amperage Rating

175 A

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

12;10;8;6;4;3;2;1;1/0;2/0

Conductor - AL Str Run Range

12-2/0

Conductor - AL Str Tap

12;10;8;6;5;4

Conductor - AL Str Tap Range

12-4

Conductor - Copper Str Run

14;12;10;9;8;7;6;5;4;3;2;1;1/0;2/0

Conductor - Copper Str Run Range

14-2/0

Conductor - Copper Str Tap

14;12;10;9;8;7;6;5;4

Conductor - Copper Str Tap Range

14-4

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

36

Minimum Pack Quantity

1

Resources and downloads