BURNDY
2-Pole_Lay-in_Distribution_block
2-Pole_Lay-in_Distribution_block

BDBLCS10LK2DW, Large Flex Rated Lay-in Style Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBLCS10LK2DW

BURNDY® VERSIPOLE™ Aluminum Lay-in Distribution blocks. 600 Volt Rated; Listed to UL1953. Allows for continous Run Conductors. Acceptable for Panel mouting or DIN Rail mouting for medium and large sizes. Rated for use with code and flex conductor without requireing ferrules. AL9CU dual rated for use with copper and aluminum conductors. Supplied with Black Cover.

  • Accommodates both Flex and code conductors
  • cULus listed to UL1953
  • AL9CU Listed for Aluminum or Copper Conductor
  • 100kA SCCR rating with correct fusing
  • Double-Wide Series include Covers

Product details

General

Catalog Number

BDBLCS10LK2DW

Connector Type

Power Distribution Block

Item Type

M

Material

Aluminum

Material - Base

NYLON 6/6

Material - Mounting Hardware

Stainless steel

Material Type - Screw

Tin plated Aluminum

Number Of Poles

2

UPC

621945553637

UPC 12 Digit

621945553637

Dimensions

Height

4.1 in

Length

12 in

Electrical Ratings

Amperage Rating

475

Voltage Rating

600 V

Conductor Related

Conductor - Copper DLO Size Range

Run - 777 Kcmil, Tap - #14 Awg - # 2/0 Str.

Conductor - Copper Flex H Run Range

500-750 Flex

Conductor - Copper Flex H Tap Range

# 14 Awg - 2/0 Str. Flex

Conductor - Copper Flex I Run Range

500-750 Flex

Conductor - Copper Flex I Tap Range

# 14 Awg - 2/0 Str. Flex

Conductor - Copper Flex K Run Range

500-750 Flex

Conductor - Copper Flex K Tap Range

# 14 Awg - 2/0 Str. Flex

Conductor - Copper Str Run

500-750 Kcmil

Conductor - Copper Str Tap

# 14 Awg - 2/0 Str.