2-Pole_Lay-in_Distribution_block
2-Pole_Lay-in_Distribution_block

BDBLCS10LV2DW, Large Flex Rated Lay-in Style Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBLCS10LV2DW

BURNDY® VERSIPOLE™ Aluminum Lay-in Distribution blocks. 600 Volt Rated; Listed to UL1953. Allows for continous Run Conductors. Acceptable for Panel mouting or DIN Rail mouting for medium and large sizes. Rated for use with code and flex conductor without requireing ferrules. AL9CU dual rated for use with copper and aluminum conductors. Supplied with Black Cover.

  • Accommodates both Flex and code conductors
  • cULus listed to UL1953
  • AL9CU Listed for Aluminum or Copper Conductor
  • 100kA SCCR rating with correct fusing

Product details

General

Connector Type
Power Distribution Block
Item Type
M
Material
Aluminum
Material - Base
NYLON 6/6
Material - Mounting Hardware
Stainless steel
Material Type - Screw
Tin plated Aluminum
Number Of Poles
2
UPC
621945553491
UPC 12 Digit
621945553491

Dimensions

Height
4.1 in
Length
12 in

Electrical Ratings

Amperage Rating
475
Voltage Rating
600 V

Conductor Related

Conductor - Copper DLO Size Range
Run - 777 Kcmil, Tap - 535 Kcmil
Conductor - Copper Flex H Run Range
500-750 Flex
Conductor - Copper Flex H Tap Range
# 4 Awg - 500 Kcmil Flex
Conductor - Copper Flex I Run Range
500-750 Flex
Conductor - Copper Flex I Tap Range
# 4 Awg - 500 Kcmil Flex
Conductor - Copper Flex K Run Range
500-750 Flex
Conductor - Copper Flex K Tap Range
# 4 Awg - 500 Kcmil Flex
Conductor - Copper Str Run
500-750 Kcmil
Conductor - Copper Str Tap
# 4 Awg - 500 Kcmil

Logistics

Carton Quantity
1
Pallet Quantity
72

Resources and downloads