BURNDY
Image of BDT1 BDT1, BONDIT Intersystem Bonding Connector, #8-#2
Image of BDT1 BDT1, BONDIT Intersystem Bonding Connector, #8-#2

BDT1, BONDIT Intersystem Bonding Connector, #8-#2

Brand:

Burndy

Catalog ID:

BDT1

BONDIT® Intersystem Bonding Connector, #8 - #2 AWG Servit post #14 - #6 AWG Bus Bar, 2.92 in L, 2 in W

  • Made in the USA!
  • Meets Intersystem Bonding Requirements: NEC 250.94
  • One connector does it all
  • House mount or meter socket mount
  • Incorporates proven BURNDY® SERVIT POST™ design
  • Stainless steel set screws
  • UL467 Listed
  • Accepts main ground wire (#2-#8), up to 4 intersystem wires (#6-#14)
  • Easily mounts to meter box during new installation or can be wall mounted
  • Easy to follow instructions included
  • Does not damage meter socket, no worries about damaging the paint or voiding warranties
  • Easily installed with a wrench and screwdriver
  • Open design prevents buildup of hornets, bees, spiders

Features: Meets Intersystem Bonding Requirements: NEC2008 250.94, One Connector Does It All, House Mount Or Meter Socket Mount, Incorporates Proven BURNDY SERVIT POST Design, Stainless Steel Set Screws, Accepts Main Ground Wire (#2 - #8), Up To 4 Intersystem Wires (#6 - #14), Easily Mounts To Meter Box During New Installation Or Can Be Wall Mounted, Easy To Follow Instructions Included, Does Not Damage Meter Socket, No Worries About Damaging The Paint Or Voiding Warranties, Easily Installed With A Wrench And Screwdriver, Open Design Prevents Buildup Of Hornets, Bees, Spiders

Product details

General

Application

Designed to meet the requirements of NEC Article 250.94 Bonding for Other Systems

Catalog Number

BDT1

EU RoHS Indicator

Under Review

Sub Brand

BONDIT

Trade Name

BONDIT®

Type

BDT, House Mounted Or Meter Socket Mounted

UPC

781810483695

UPC 12 Digit

7818104836955

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2960

Resources and downloads