BURNDY
BUR_SKU-BDTIBB
BUR_SKU-BDTIBB

BDTIBB, BONDIT Wall Mount Intersystem Bonding Connector, #14-#2 AWG

Brand:

Burndy

Catalog ID:

BDTIBB

BONDIT® Wall Mount, #14 - #2 AWG, 4.01 in L, .71 in W

  • Meets Intersystem Bonding Requirements: NEC 250.94
  • Provides an easy to access grounding point for utilities such as telecom and cable
  • Easy to install
  • Tin-plated connector body provides long-lasting corrosion resistance
  • UL467 Listed for the US and Canadian Markets
  • Stainless Steel Set Screws
  • Accepts main ground wire (#2 to #6), up to 4 intersystem wire (#4 to #14)
  • Supplied with a durable cover, easily secured over connector body
  • Approved for use with solid stranded conductors

Features: Meets Intersystem Bonding Requirements: NEC2008 250.94, One Connector Does It All, House Mount Or Meter Socket Mount, Incorporates Proven BURNDY SERVIT POST Design, Stainless Steel Set Screws, Accepts Main Ground Wire (#2 - #8), Up To 4 Intersystem Wires (#6 - #14), Easily Mounts To Meter Box During New Installation Or Can Be Wall Mounted, Easy To Follow Instructions Included, Does Not Damage Meter Socket, No Worries About Damaging The Paint Or Voiding Warranties, Easily Installed With A Wrench And Screwdriver, Open Design Prevents Buildup Of Hornets, Bees, Spiders, Mounting: House Or Meter Socket

Product details

General

Application

Used to tying all of the system grounds together in one location

Catalog Number

BDTIBB

EU RoHS Indicator

Under Review

Sub Brand

BONDIT

Trade Name

BONDIT®

Type

BDT

UPC

781810504017

UPC 12 Digit

7818105040177

Dimensions

Dimension - Height inch

0.91 in

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

3780