BURNDY
BFB1024T12-1
BFB1024T12-1

BFB1020T12 Flexible Bus Bar Lug Terminal

Brand:

Burndy

Catalog ID:

BFB1020T12

Industry-exclusive Compression Solution for flexible Bus Bar Applications.

  • Most flexible bus bar sizes accommodated
  • Locator lines on terminals provide for accurate and consistent crimping
  • UL Recognized to UL67 for Panelboard Equipment

Product details

General

Application

Typically used in panelboards, switchboards, transformers, control panels, and similar applications

Catalog Number

BFB1020T12

Number of Holes

1

UPC

621945531734

Dimensions

Dimension - Stud Size inch

1/2 in

Length

2.75 in

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

4640