BURNDY
BFB_2-hole
BFB_2-hole

BFB10502TH38E27 Flexible Bus Bar Lug Terminal

Brand:

Burndy

Catalog ID:

BFB10502TH38E27

Industry-exclusive Compression Solution for flexible Bus Bar Applications.

  • Most flexible bus bar sizes accommodated
  • Locator lines on terminals provide for accurate and consistent crimping
  • UL Recognized to UL67 for Panelboard Equipment

Product details

General

Application

Typically used in panelboards, switchboards, transformers, control panels, and similar applications

Catalog Number

BFB10502TH38E27

Material

Copper

Number of Holes

2

UPC

621945475502

Dimensions

Dimension - Stud Size inch

3/8 in

Length

2.75 in

Certifications And Compliance

Certification - ETL

No

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

9280