BURNDY
BFB1024T12-1
BFB1024T12-1

BFB624T12 Flexible Bus Bar Lug Terminal

Brand:

Burndy

Catalog ID:

BFB624T12

Industry-exclusive Compression Solution for flexible Bus Bar Applications.

  • Industry Exclusive! Only offered by BURNDY®
  • Eliminates the need to drill through copper sheets, ensuring a cleaner, fasterinstallation
  • Full inspectability with the BURNDY® Engineered System
  • 1-hole and 2-hole options available to accommodate spacing requirements
  • Most flexible bus bar sizes accommodated
  • Locator lines on terminals provide for accurate and consistent crimping
  • UL Recognized to UL67 for Panelboard Equipment

Product details

General

Application

Typically used in panelboards, switchboards, transformers, control panels, and similar applications

Catalog Number

BFB624T12

Number of Holes

1

UPC

621945531741

Dimensions

Dimension - Stud Size inch

1/2 in

Length

2.75 in

Logistics

Carton Quantity

40

Minimum Pack Quantity

1

Pallet Quantity

18560