BURNDY
BGBL4SS_image
BGBL4SS_image

BGBL1/0, Aluminum Lay-in Lug, 1/0-14 AWG, 3/8" Stud, Tin Plated

Brand:

Burndy

Catalog ID:

BGBL1/0

Aluminum Lay-in Lug, 1/0-14 AWG, 3/8" Stud, Tin Plated.

  • UL486B Listed, AL9CU Rated for copper and aluminum conductor combinations up to 90°C, 600 Volt applications
  • UL Recognized for grounding and bonding
  • Lay-in feature eases installation

Features: The Lay-In QIKLUG, Type BGBL Is Manufactured From High Strength 6061-T6 Aluminum, UL486B Listed, AL9CU Rated, For Copper And Aluminum Conductor Combinations Up To 90° C, UL Recognized For Grounding And Bonding, Ensures Reliability, Electro-Tin Plated, Provides Low Contact Resistance, Lay-In Feature, Eases Installation, Stud/bolt Hole Size: 0.28 IN, Dimension D: 0.8 IN, Dimension T: 0.19 IN, Dimension E: 0.83 IN, Dimension K: 0.28 IN, Dimension N: 0.44 IN, Tongue Width: 0.63 IN, Set Screw Type: Slot, Length: 1.63 IN, Height: 1.16 IN, Installation Torque: Yes

Product details

General

Application

For Copper And Aluminum Conductor Combinations Up To 90 DEG C

Catalog Number

BGBL1/0

EU RoHS Indicator

Yes

Hex Size

Slot

Installation Torque Recommended in-lb

50 LBS/in

Material

Aluminum

Material Type - Screw

Steel - Zinc Plated

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin

Sub Brand

QIKLUG

Temperature Rating

194

Trade Name

QIKLUG™

Type

BGBL, Lay-In

UPC

781810124840

UPC 12 Digit

7818101248400

Dimensions

Dimension - D inch

0.80 in

Dimension - Height fraction

1-1/6 in

Dimension - Height inch

1.17 in

Dimension - Height mm

29.7 mm

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimension - N inch

0.3 in

Dimension - Pad Width inch

0.60 in

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Size Range

8 AWG-1/0 AWG

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Solid Size Range

14 AWG-1/0 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

14 AWG - 1/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL 486A-B

Standards - Industry Standards Met

UL 486A-B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Minimum Pack Quantity

1