BURNDY
Image of BGM10160 BGM10160, Prefabricated Grounding Wire Mesh, 10'x160', 12" Centers, #8 AWG
Image of BGM10160 BGM10160, Prefabricated Grounding Wire Mesh, 10'x160', 12" Centers, #8 AWG

BGM10160, Prefabricated Grounding Wire Mesh, 10'x160', 12" Centers, #8 AWG

Brand:

Burndy

Catalog ID:

BGM10160

GRIDMAX Copper Ground Mesh 10' X 160' 12" Centers #8 AWG.

Product details

General

Trade Name

GRIDMAX®

UPC

781810511091

UPC 12 Digit

7818105110911

Dimensions

Dimension - Height inch

130 in

Dimension - Width inch

10 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

2

Resources and downloads