BURNDY
Image of BIPC1/02 BIPC1/02, Insulating Piercing Connector - Discontinued
Image of BIPC1/02 BIPC1/02, Insulating Piercing Connector - Discontinued
Discontinued

BIPC1/02, Insulating Piercing Connector - Discontinued

Brand:

Burndy

Catalog ID:

BIPC1/02

Discontinued - Please see suggested substitute: BIPC1/010SC Insulation Piercing Connector, 8-1/0 AWG (Run), 8-2 AWG (Tap), 600 V.

Features: Insulation Piercing Capability: Eliminates The Need For Conductor Insulation Stripping, UL486B Listed, AL9CU Rated: For Copper And Aluminum Conductor Combinations Up To 90 DEG C 600 Volt Applications, Insulation Piercing Design: Eliminates The Need For Taping, Easy Snap-Out Tabs: Eases Installation, Protects Connection From Dirt And Debris, Simple Bolt-On Connection: Eases Installation, Ideally Suited For Splicing And Tapping Aluminum And Copper Conductor Wire Sizes: #10 AWG To 500 KCMIL, Stud/bolt Size: 5/16-18 Diameter, Installation Torque: 180 IN-LB, Width: 2.56 IN, Length: 1.53 IN, Height: 2 IN, Socket Size: 1/2 IN

Product details

General

Application

For Splicing And Tapping Aluminum And Copper Conductors

Catalog Number

BIPC1/02

Connector Type

Insulation Piercing

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

180 LBS/in

Insulation

Y

Material

Aluminum

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Physical Attribute - Socket Size

1/2

Plated

N

Plating Type

Unplated

Sub Brand

INSULATION PIERCING CONNECTOR

Type

BIPC

UPC

781810128701

UPC 12 Digit

7818101287011

Dimensions

Dimension - Bolt Size inch

0.31 in

Dimension - Height inch

2.00 in

Dimension - Height mm

50.8 mm

Dimension - L Length Overall mm

39 mm

Dimension - Length Overall inch

1.53 in

Dimension - Width inch

1.53 in

Dimension - Width mm

39 mm

Electrical Ratings

Rating - Minimum Voltage

600

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Run Range

8 AWG-1/0 AWG

Conductor - AL Str Tap Range

8 AWG-2 AWG

Conductor - Copper Str Run Range

8 AWG-1/0

Conductor - Copper Str Tap Range

8 AWG-2 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568

Resources and downloads