SKU-BTCGC250SS
SKU-BTCGC250SS
SKU-BTCGC250SS2ndory

BTCGC250SS, Aluminum Ground Tray Clamp, #6-250 kcmil

Brand:

Burndy

Catalog ID:

BTCGC250SS

Aluminum ground tray clamp, accomodates ground wire size #6 to 250 Kcmil

  • Tin plated aluminum for durable, long lasting corrosion resistance
  • cULus 467 Listed for Grounding and Bonding in US and Canada
  • cULus 2703 Listed for solar PV applications in US and Canada
  • Accommodates most popular styles of cable tray with inside or outside flange
  • Quick and easy installation
  • no drilling or special tools required
  • Set screw bonds clamp to the cable tray while another set screw securely fastens the grounding conductor to the clamp providing vibration resistance and outstanding pull-out values
  • Grounding green hardware as required in Section 8.4 of UL2703

Product details

General

Allen Key Size
1/4 in
Application
Type BTCGC-SS clamps are suitable for outdoor applications and may be used with most types of cable tray with an inside or outside flange design
EU RoHS Indicator
Contact Manufacturer
Finish Type
Tin Plated
Material
Aluminum
Material - Hardware
Stainless steel
UPC
621945505957

Dimensions

Dimensions
2.25 in x 0.88 in x 2.43 in
Height
2.43 in
Length
2.25 in
Thickness - Flange Plate
1/2 in
Width
0.88 in

Conductor Related

Conductor - AL Str Size Range
#6 AWG - 250 Kcmil
Conductor - Copper Str Size Range
6 AWG - 250 kcmil
Conductor Range
#6 AWG - 250 Kcmil AL-CU

Certifications And Compliance

Certified Listed
cULus Listed

Resources and downloads