BUR_PPHID-264543_BULF18P
BUR_PPHID-264543_BULF18P

BULF10P, Vinyl Bullet Quick Disconnect For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

BULF10P

Vinyl Bullet Quick Disconnect For 12 - 10 AWG.

BULF10P.

Size: 0.195 IN Diameter

Product details

General

Application
For easier wire insertion
Connector Type
Female Bullet Connector
EU RoHS Indicator
Yes
Insulation Type
Vinyl
Sub Brand
SMALL TERMINAL
Trade Name
HYDENTâ„¢
Type
Bullet Style
UPC
781810523926
UPC 12 Digit
7818105239266

Dimensions

Dimension - B Length fraction
0.20 in
Dimension - Strip Length inch
5/16 in

Conductor Related

Conductor Size
12 - 10 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
50

Resources and downloads

Product Cross Section Image(s)

Sales Drawings