BUR_PPHID-264543_BULF18P
BUR_PPHID-264543_BULF18P

BULF14P, Vinyl Bullet Quick Disconnect For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

BULF14P

Vinyl Bullet Quick Disconnect For 16 - 14 AWG.

BULF14P.

Size: 0.157 IN Diameter

Product details

General

Application
For easier wire insertion
Connector Type
Female Bullet Connector
EU RoHS Indicator
Yes
Insulation Type
Vinyl
Sub Brand
SMALL TERMINAL KIT
Trade Name
HYDENTâ„¢
Type
Bullet Style
UPC
781810523933
UPC 12 Digit
7818105239333

Dimensions

Dimension - B Length fraction
0.21 in
Dimension - Strip Length inch
5/16 in

Conductor Related

Conductor Size
16 - 14 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
100

Resources and downloads

Product Cross Section Image(s)

Sales Drawings