BURNDY
BYNA
BYNA

BYNA325MM2T15HACCC, Terminal Pad Assembly with TMH24 Hardware Kit, for Amsterdam 380 ACCC, 15 Degree Pad

Brand:

Burndy

Catalog ID:

BYNA325MM2T15HACCC

HYLUG™ TERMINAL Pad Assembly With Hardware Kit TMH24, CTC NO. 600-253-4, Accommodates: AMSTERDAM 380mm² ACCC® Conductor, BURNDY DIE L725, 15 Degree Pad Orientation.

Product details

General

Catalog Number

BYNA325MM2T15HACCC

Connector Type

Terminal

Die Index

725

Die Type

L725

Feature - Barrel Style

Tapered

Installation Torque Recommended in-lb

300 in-lb

Material

Aluminum

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Orientation

15 Degree

Prefilled Oxide Inhibitor

N

Trade Name

HYLUG™

UPC

781810479018

UPC 12 Digit

7818104790188

Dimensions

Dimension - D inch

3.95 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.56 in

Dimension - Inside Diameter inch

0.97 in

Dimension - Length Overall inch

8.8 in

Dimension - Outside Diameter inch

1.14 in

Dimension - Pad Width inch

3.22 in

Weight

2 lb

Electrical Ratings

Voltage - Maximum

230 kV

Conductor Related

Conductor - AAAC 5005 Size

559.5 (19) kcmil

Conductor - AAAC 5005 Size Range

559.5 (19) kcmil

Conductor - AAAC 6201 Size

559.5 (19) kcmil

Conductor - AAAC 6201 Size Range

559.5 (19) kcmil

Conductor - ACCC Str Size

AMSTERDAM 380mm²

Conductor - ACSR Str Size

477.0 (26/7) Hawk kcmil

Conductor - ACSR Str Size Range

477.0 (26/7) Hawk kcmil

Conductor - Material

Aluminum

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1