BURNDY
BYNA
BYNA

BYNA325MM2TUACCC, Terminal Pad Assembly, 380mm ACCC, 230kV

Brand:

Burndy

Catalog ID:

BYNA325MM2TUACCC

HYLUG™ Terminal Pad Assembly (ACCC), 325mm²-380mm² ACCC, 230kV.

Product details

General

Catalog Number

BYNA325MM2TUACCC

Connector Type

Terminal

Installation Torque Recommended in-lb

300 in-lb

Trade Name

HYLUG™

UPC

781810510933

UPC 12 Digit

7818105109333

Dimensions

Dimension - Inside Diameter inch

0.97 in

Dimension - Outside Diameter inch

1.14 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - ACCC Str Size

325 kcmil(Lisbon);330mm²(Oslo);380mm²(Amsterdam)

Conductor - ACCC Str Size Range

325mm²(Lisbon)-380mm²(Amsterdam)

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1