BURNDY
BYNA
BYNA

BYNA39RT15ACCC, Terminal Pad Assembly for 713 kcmil, 330mm, 380mm ACCC, 15 Degree Angle

Brand:

Burndy

Catalog ID:

BYNA39RT15ACCC

HYLUG™ Terminal Pad Assembly (ACCC), 713 kcmil,330mm²,380mm² ACCC, 15⁰, 230kV.

Product details

General

Catalog Number

BYNA39RT15ACCC

Connector Type

Terminal

Die Index

722

Installation Torque Recommended in-lb

300 in-lb

Material

Aluminum

Trade Name

HYLUG™

UPC

781810476000

UPC 12 Digit

7818104760000

Dimensions

Dimension - D inch

4.50 in

Dimension - Hole Size inch

0.56 in

Dimension - Inside Diameter inch

0.97 in

Dimension - L Length Overall mm

411 mm

Dimension - Length Overall inch

16.2 in

Dimension - Outside Diameter inch

1.50 in

Dimension - Pad Width inch

3.25 in

Physical Attribute - Tongue Angle

15 Degree

Conductor Related

Conductor - ACCC Str Size

713 kcmil(Dove);330mm2(Oslo);380mm2(Amsterdam)

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1