BURNDY
BYNA
BYNA

BYNA451RT15HHT, Compression Deadend, ACSS 715.5-795 kcmil, 15 Degree NEMA Tap Pad, includes Hardware

Brand:

Burndy

Catalog ID:

BYNA451RT15HHT

BURNDY; HYLUG; BYNA-RT-HHT, EHV; Features: Terminal and hardware; Full tension compression deadend for 250 Deg C rated ACSS transmission lines at 345 kV and over; 15 Deg NEMA Tap Pad Terminal; For ACSS Conductor; RoHS Compatible; Conductor Range (Main/Primary): 715.5 - 795 KCMIL ACSS.

Product details

General

Connector Type

Terminal

Trade Name

HYLUG™

UPC

781810480823

UPC 12 Digit

7818104808233

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1