BURNDY
BYNA
BYNA

BYNA451RTACCC, Terminal Pad Assembly, 540mm ACCC, 230kV

Brand:

Burndy

Catalog ID:

BYNA451RTACCC

HYLUG™ Terminal Pad Assembly (ACCC), 540mm² ACCC, 230kV.

Product details

General

Catalog Number

BYNA451RTACCC

Connector Type

Terminal

Die Index

725

Feature - Barrel Style

Tapered

Installation Torque Recommended in-lb

300 in-lb

Material

Aluminum

Physical Attribute - Number of Holes

4

Trade Name

HYLUG™

UPC

781810514382

UPC 12 Digit

7818105143822

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.95 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.56 in

Dimension - Inside Diameter inch

1.18 in

Dimension - Length Overall inch

15.3 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.8 in

Dimension - Pad Width inch

3.22 in

Dimension - Thread Size

1/2

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - ACCC Str Size

540mm²(Dublin)

Conductor - ACCC Str Size Range

540mm²(Dublin)

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

288