BYNA52R15HHTSS, Compression Terminal, includes Stainless Steel Hardware, 150 degree
Request a Quote
Brand:
Burndy
Catalog ID:
BYNA52R15HHTSS
15° angle; includes stainless steel hardware.
Product details
Resources and downloads
Product details
General
Connector Type
Terminal
UPC
781810498347
UPC 12 Digit
7818104983477
Certifications And Compliance
Certification - CSA Approved
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
BYNA52R15HHTSS Specification Sheet
Catalogs
Full Line BURNDY Catalog