BURNDY
BYNA
BYNA

BYNA56RT15HT, Compression Terminal, 15 Degree, High Temperature, 1510.1-1590 kcmil ACSS

Brand:

Burndy

Catalog ID:

BYNA56RT15HT

BURNDY; HYLUG; BYNA-RT15HT, EHV; Features: 15 Deg Compression terminal for 250 Deg C ACSS transmission lines at 345 kV and over; For ACSS Conductor; RoHS Compatible; Conductor Range (Main/Primary): 1510.5 -1590 KCMIL ACSS.

Product details

General

Catalog Number

BYNA56RT15HT

Connector Type

Splice

UPC

781810490877

UPC 12 Digit

7818104908777

Dimensions

Dimension - D inch

3.95 in

Dimension - Length Overall inch

17.56 in

Dimension - Pad Width inch

3.44 in

Conductor Related

Conductor - ACSS Str Size

1510.5(45/7)kcmil;1510.5(54/19)kcmil;1590(45/7)kcmil;1590(54/19)kcmil

Conductor - ACSS Str Size Range

1510.5(45/7)kcmil-1590(54/19)kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

288