BURNDY
BYNS49RHT_Image
BYNS49RHT_Image

BYNS49RHT, Jumper Loop Sleeve, Pre-filled with Joint Compound, Capped, for ACSS Conductor

Brand:

Burndy

Catalog ID:

BYNS49RHT

BURNDY; SLEEVE; BYNS-RHT; Features: Jumper Loop sleeve for 250 Deg C ACSS transmission lines at 230 kV and over; Sleeve is pre-filled with PENETROX joint compound and capped; For ACSS Conductor; RoHS Under Investigation.

Product details

General

Catalog Number

BYNS49RHT

Connector Type

Splice

UPC

781810507186

UPC 12 Digit

7818105071866

Dimensions

Dimension - Length Overall inch

18.70 in

Conductor Related

Conductor - ACSS Str Size

900 (45/7) kcmil;900 (54/7) kcmil;954 (42/7) kcmil;954 (20/7) kcmil;954 (45/7) kcmil;954 (48/7) kcmil;954 (24/7) kcmil;954 (54/7) kcmil;954 (30/19) kcmil;1033.5 (42/7) kcmil;1033.5 (45/7) kcmil;1033.5 (48/7) kcmil;1033.5 (54/7) kcmil;1113 (42/7) kcmil;1113 (45/7) kcmil

Conductor - ACSS Str Size Range

900 (45/7) kcmil-1113 (45/7) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads