BURNDY
C-CSH_Photo_ColorCYMK
C-CSH_Photo_ColorCYMK

C11CSLH12, Cast Bronze Clamp with Copper Strap, Cable to Water Pipe or Rebar

Brand:

Burndy

Catalog ID:

C11CSLH12

Cast Bronze Ground Clamp w/Cu Strap, 1/2"-1" Water Pipe, #4-#6 Rebar(Main), 1/2" Hub, 2/0-#10 Ground, Zinc Plated H/W.

Product details

General

Catalog Number

C11CSLH12

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

N

Plating Type

Zinc

UPC

781810358658

UPC 12 Digit

7818103586588

Dimensions

Dimension - D inch

6.12 in

Dimension - Height inch

1.75 in

Dimension - Height mm

44.5 mm

Dimension - L Length Overall mm

216 mm

Dimension - Length Overall inch

8.50 in

Dimension - Pad Width inch

1.06 in

Dimension - Width inch

1.18 in

Dimension - Width mm

30 mm

Conductor Related

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Str Size Range

10 AWG - 2/0 AWG

Conductor - Pipe EMT Size

1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2 in-1 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1