BURNDY
BUR_SKU-C22HD40DB
BUR_SKU-C22HD40DB

C22HD4/0DB, Cast Bronze Ground Clamp for Water Pipe to Tap Conductor

Brand:

Burndy

Catalog ID:

C22HD4/0DB

Cast Bronze Ground Clamps, 3.60 in L, 1-1/4"- 2" Water Pipe (Run), #8 - 4/0 Ground (Tap).

  • Connects grounding conductor, EMT or rigid conduit to water pipe, copper tube, ground rod or rebar
  • Hub swings 360° for easy alignment
  • Reverse bottom clamp for smaller size rebar or rod

Features: For Connecting Grounding Conductor, EMT Or Rigid Conduit To Water Pipe, Copper Tube, Ground Rod Or Rebar, Hub Swings 360° For Easy Alignment, Simply Reverse Bottom Clamp For Smaller Size Rebar Or Rod, Connectors Are Provided With Silicon Bronze Hardware, Length: 3.6 IN, Installation Torque: 50 IN-LB, Water Pipe Size: 1-1/4 - 2 IN, Width: 1.56 IN, Height: 2.7 IN

Product details

General

Application

For Connecting Grounding Conductor, EMT Or Rigid Conduit To Water Pipe, Copper Tube, Ground Rod Or Rebar And Direct Burial

Catalog Number

C22HD4/0DB

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

50 LBS/in

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

N

Plating Type

Zinc

Sub Brand

CLAMP

Type

WaterPipe Gounding Connectors

UPC

781810353196

UPC 12 Digit

7818103531966

Dimensions

Dimension - Height fraction

2.888888888888889 in

Dimension - Height inch

2.89 in

Dimension - Height mm

68.6 mm

Dimension - L Length Overall mm

67 mm

Dimension - Length Overall inch

2.65 in

Dimension - Width inch

1.41 in

Dimension - Width mm

36 mm

Conductor Related

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

8 AWG - 4/0 AWG

Conductor - Pipe EMT Size

1 1/4 in;1 1/2 in;2 in

Conductor - Pipe EMT Size Range

1 1/4 -2

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1