BUR_PPHID-264215_CJ
BUR_PPHID-264215_CJ

C4JA, Cast Bronze Clamp, Armored Cable to Water Pipe

Brand:

Burndy

Catalog ID:

C4JA

Cast Bronze Clamp, Armored Cable to Water Pipe, 10 AWG - 6 AWG, 2-1/2" - 4" Water Pipe.

Product details

General

Material
Bronze Alloy
Material - Hardware
Zinc Plated Steel
Plated
N
Plating Type
Unplated
UPC
781810142134
UPC 12 Digit
7818101421344

Dimensions

Dimension - Height inch
4.29 in
Dimension - L Length Overall mm
128 mm
Dimension - Length Overall inch
5.01 in
Dimension - Width inch
1.41 in
Dimension - Width mm
36 mm

Conductor Related

Conductor - Armored Cable Size
Y
Conductor - Copper Solid Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG
Conductor - Copper Solid Size Range
10 AWG-6 AWG
Conductor - Copper Str Size
8 AWG;7 AWG;6 AWG
Conductor - Copper Str Size Range
8 AWG - 6 AWG
Conductor - Pipe EMT Size
2 1/2 in;3 in;3 1/2 in;4 in
Conductor - Pipe EMT Size Range
2 1/2 in-4 in
Conductor Type
  • Pipe EMT-Size
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
NC
UL Listed
Yes

Logistics

Minimum Pack Quantity
12

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings