BURNDY
CASEUDIES15_DIES_SOLD_SEPARATELY
* Representative image
CASEUDIES15_DIES_SOLD_SEPARATELY

Plastic Case, holds 15 sets of U-Dies

OR

Brand:

Burndy

Catalog ID:

CASEUDIES15

Plastic Case, holds 15 sets of U-Dies.

  • Durable plastic molded case
  • Holds up to 15 stainless steel U-Die sets

Product details

General

Application

  • Storage

Application - For Use On

Use with U Dies

Catalog Number

CASEUDIES15

Die Type

U Die

EU RoHS Indicator

Under Review

Material

Plastic

Tool Type

Accessory

Type

Accessory

UPC

621945536265

Dimensions

Dimension - Depth inch

3

Dimension - L Length Overall mm

286

Dimension - Length Overall inch

11.25

Dimension - Width inch

7.5

Dimension - Width mm

191

Dimensions

11.25 in x 7.50 in x 3.00 in

Height

3 in

Length

11.25 in

Weight

0.8 lb

Width

7.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Minimum Pack Quantity

1

Package Contents

Plastic Case only