BURNDY
CCFR-FR_installed
CCFR-FR_installed

CCFDXFR, Clear Cover, Flame retardant cover for YH2929, 250 kcmil H-Tap

Brand:

Burndy

Catalog ID:

CCFDXFR

Flame retardant H-retardant cover, 250 kcmil, Purple.

  • Connector end stops
  • Flexible fingers
  • snap tight latches
  • 2piece contruction
  • magnifying lens

Two-Piece design with Positive Locking Latch to ensure correct installation,preventing opening after installation and eliminating the need for taping, Mounted Magnifying Lens provides increased visibility of Die Embossment on installed H-Tap Connectors, Made of Polished Clear Polycarbonate material that provides-High visibility for inspection of installed connectors, Flame Retardant UL94 V-O Rated Material-self-extinguishing retardant properties, High impact design, Built in Channels to accommodate and hold Cable ties, Hook & Loop ties, or Waxed Cord, securely in place after installation, Patented highly flexible fingers designed to contour around the conductor, Internal pockets designed to accommodate Identification tags (4 ID tags included),Molded barriers prevent installed H-Tap Connectors from Electrical Flashover, Covers come packaged complete with (2) Cover Halves, (2) Cable Ties and (4) Identification Labels

Product details

General

Application

Cover

Catalog Number

CCFDXFR

Color

Clear

Color Code

Purple

Connector Type

H-TAP COVERS CLEAR

EU RoHS Indicator

Yes

Fire Resistance

Yes

Material

POLYCARBONATE

Operating Temperature

90 °C

Plated

N

Plating Type

Unplated

Sub Brand

FLAME RETARDENT COVER

Temperature Rating

194

Type

CCF-FR,Flame Retardant

UPC

781810452141

UPC 12 Digit

7818104521411

Dimensions

Dimension - Height inch

2.46 in

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

6 in

Dimension - Maximum Conductor Size Accommodated

250 kcmil

Dimension - Width inch

1.57 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

600 V

Conductor Related

Conductor - AL Str Size

250 KCMIL

Conductor - Copper Str Compact Size

250 KCMIL

Conductor - Copper Str Size

250 KCMIL

Conductor - Copper Str Size Range

250 kcmil

Conductor - Material

COPPER

Conductor - Max Length

0.95 in

Conductor Type

CODE/FLEX

Wire Size

250 KCMIL

Certifications And Compliance

Buy American Compliant

Yes

Certification - 94V0 Rated

Y

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

450

Resources and downloads