CCFR-FR_installed
CCFR-FR_installed

CCFNFR, Clear Cover, Flame retardant cover for YH3434, YH3429C, 500 kcmil H-Tap

Brand:

Burndy

Catalog ID:

CCFNFR

Flame retardant H-retardant cover, 500 kcmil, Brown.

  • Connector end stops
  • Flexible fingers
  • snap tight latches
  • 2piece contruction
  • magnifying lens

Product details

General

Application
Cover
Color
Clear
Color Code
Brown
Connector Type
H-TAP COVERS CLEAR
Fire Resistance
Yes
Material
POLYCARBONATE
Operating Temperature
90 °C
Plated
N
Plating Type
Unplated
Temperature Rating
194
UPC
781810438169
UPC 12 Digit
7818104381699

Dimensions

Dimension - Height inch
2.76 in
Dimension - L Length Overall mm
184 mm
Dimension - Length Overall inch
7.25 in
Dimension - Maximum Conductor Size Accommodated
500 kcmil
Dimension - Width inch
2.05 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
600 V

Conductor Related

Conductor - AL Str Size
500 KCMIL
Conductor - Copper Str Compact Size
500 KCMIL
Conductor - Copper Str Size
500 KCMIL
Conductor - Copper Str Size Range
500 kcmil
Conductor - Material
COPPER
Conductor - Max Length
1.10 in
Conductor Type
CODE/FLEX
Wire Size
500 KCMIL

Certifications And Compliance

Certification - 94V0 Rated
Y
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
900

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings