BURNDY
CCFR-FR_installed
CCFR-FR_installed

CCOFR, Clear Cover, Flame retardant cover for YH2C2C, #2 AWG H-Tap

Brand:

Burndy

Catalog ID:

CCFOFR

Clear Polycarbonate H-Tap-Flame Retardant Cover, #2AWG, 600V.

  • Connector end stops
  • Flexible fingers
  • snap tight latches
  • 2piece contruction
  • magnifying lens

Two-Piece design with Positive Locking Latch to ensure correct installation, preventing opening after installation and eliminating the need for taping

Product details

General

Application

Cover

Catalog Number

CCFOFR

Color

Clear

Color Code

Brown

Connector Type

H-TAP COVERS CLEAR

EU RoHS Indicator

Yes

Fire Resistance

Yes

Material

POLYCARBONATE

Operating Temperature

90 °C

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Temperature Rating

194

Type

H-Tap Connector

UPC

781810438176

UPC 12 Digit

7818104381766

Dimensions

Dimension - Height inch

1.44 in

Dimension - L Length Overall mm

112 mm

Dimension - Length Overall inch

4.42 in

Dimension - Maximum Conductor Size Accommodated

2 AWG

Dimension - Width inch

1.21 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

600 V

Conductor Related

Conductor - AL Str Size

2 AWG

Conductor - Copper Str Compact Size

2 AWG

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

#2 AWG

Conductor - Material

COPPER

Conductor - Max Length

0.80 in

Conductor Type

CODE/FLEX

Wire Size

2 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - 94V0 Rated

Y

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

2250

Resources and downloads