CCFR-FR_installed
CCFR-FR_installed

CCFRFR, Clear Cover, Flame retardant cover for YH83939, YH3931, YH4429, YH4434, YH4444, 750 kcmil and 1000 kcmil H-Tap

Brand:

Burndy

Catalog ID:

CCFRFR

COPPER CRIMPIT™ C-Tap Connector; 750 - 1000 kcmil (Main and Tap 1).

  • Connector end stops
  • Flexible fingers
  • snap tight latches
  • 2piece contruction
  • magnifying lens

Two-Piece design with Positive Locking Latch to ensure correct installation, preventing opening after installation and eliminating the need for taping

Product details

General

Application
Cover
Color
Clear
Color Code
Yellow
Connector Type
H-TAP COVERS CLEAR
EU RoHS Indicator
Yes
Fire Resistance
Yes
Material
POLYCARBONATE
Operating Temperature
90 °C
Plated
N
Plating Type
Unplated
Sub Brand
CRIMPIT
Temperature Rating
194
Type
H-Tap Connector
UPC
781810438183
UPC 12 Digit
7818104381833

Dimensions

Dimension - Height inch
3.66 in
Dimension - L Length Overall mm
219 mm
Dimension - Length Overall inch
8.63 in
Dimension - Maximum Conductor Size Accommodated
1000 kcmil;750 kcmil
Dimension - Width inch
2.58 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
600 V

Conductor Related

Conductor - AL Str Size
1000 KCMIL-750 KCMIL
Conductor - Copper Str Compact Size
1000 KCMIL-750 KCMIL
Conductor - Copper Str Size
1000 KCMIL-750 KCMIL
Conductor - Copper Str Size Range
750 kcmil-1000 kcmil
Conductor - Material
COPPER
Conductor - Max Length
1.301.10 in
Conductor Type
CODE/FLEX
Wire Size
1000 KCMIL-750 KCMIL

Certifications And Compliance

Certification - 94V0 Rated
Y
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
450

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings