BURNDY
BUR_ColdShrinkFamily_Image
BUR_ColdShrinkFamily_Image

CCSC110600, Clear Cold Shrink, 6", .39"-.80" Jacket OD Range

Brand:

Burndy

Catalog ID:

CCSC110600

Clear Cold Shrink.

  • Length of tube is consistent before and after application
  • Easy, safe installation
  • Suitable for wide range of cable sizes
  • UV resistance, thermal stability
  • No special tools or training required
  • Forms a moisture resistant seal
  • Indoor and outdoor applications
  • Rip and Grip Installation does not require heat gun or any installation tools
  • Passes TELCORDIA GR-347-CORE Abrasion and Cut Test up to 750 kcmil
  • cUL insulating cover for wire connectors tested in accordance to UL 486A/B
  • Passes UL 746C Glow Wire Test
  • Ripcord is recyclable

Product details

General

Application

Cold Shrink, Rated to 2000 Volts, offer insulation and moisture resistant sealing for in-line cable connector systems

Catalog Number

CCSC110600

Color

Clear

Connector Type

CLEAR

Material

Silicone Rubber

UPC

621945524194

Dimensions

Diameter

0.28 in

Dimension - Diameter Max before Shrink inch

1.1

Length

5.91 in

Width

0.12 in

Electrical Ratings

Voltage Rating

2000 V

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Carton Quantity

500

Minimum Pack Quantity

1

Pallet Quantity

1500