BUR_PPHID-264466_CFFR
BUR_PPHID-264466_CFFR

CFDFR, Black Cover, Flame retardant cover for YH2929, 250 kcmil H-Tap

Brand:

Burndy

Catalog ID:

CFDFR

H-Tap CRIMPIT™ Cover; Flame Retardant; 250 kcmil Max Conductor, 0.95" Max Connector Length.

Features: One-Piece Design: No Extra Parts Or Hardware Required, Slips Over Connector And Latches Securely Shut: Fast, Easy, Reliable Insulation Of H-Tap Compression, Eliminates Tapping: Economical, Fast, Easy Installation, Flash Barriers: Protects Against Electrical Flashover, CF-FR Flame Retardant Design: Self-Extinguishing Retardant Properties, Minimum 28 Oxygen Index: Self-Extinguishing Retardant Properties, UL 94 V-O Rated: Self-Extinguishing Retardant Properties, Color Code: Purple Connector, H Tap Catalog Number: YH2929, YH292C, YH298C

Product details

General

Application
  • Cover
Color
  • Black
Color Code
Purple
Connector Type
H-TAP COVERS BLACK
EU RoHS Indicator
Yes
Fire Resistance
Yes
Insulation
Y
Material
POLYCARBONATE
Operating Temperature
90 °C
Plated
N
Plating Type
Unplated
Sub Brand
CRIMPIT
Temperature Rating
194
Trade Name
CRIMPIT™
Type
  • CF-FR, Flame Retardant
  • CF-FR, Flame Retardant
UPC
781810132395
UPC 12 Digit
7818101323955

Dimensions

Dimension - Height inch
2.02 in
Dimension - L Length Overall mm
86 mm
Dimension - Length Overall inch
3.39 in
Dimension - Maximum Conductor Size Accommodated
250 kcmil
Dimension - Width inch
1.59 in
Thickness
0.08 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
600 V

Conductor Related

Conductor - AL Str Size
250 KCMIL
Conductor - Copper Str Compact Size
250 KCMIL
Conductor - Copper Str Size
250 KCMIL
Conductor - Copper Str Size Range
250 kcmil
Conductor - Material
COPPER
Conductor - Max Length
0.95 in
Conductor Type
CODE/FLEX
Wire Size
250 KCMIL

Certifications And Compliance

Certification - 94V0 Rated
N
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
3600

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings