BURNDY
KSU17_image
KSU17_image

CKSU22, 1 KSU22 Universal Split Bolt packaged with SC2 Cover

Brand:

Burndy

Catalog ID:

CKSU22

Universal SERVIT W/SC2 Cover Accom: Equal Run & Tap: 10 SOL-2 SOL UL Listed For Cu Only Torque: 275 lb-in Metric Range: 6mm-25mm, TRQ: 31Nm.

Product details

General

Catalog Number

CKSU22

Connector Type

Split Bolt

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

SERVIT®

UPC

781810294901

UPC 12 Digit

7818102949011

Conductor Related

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • AL C Str-Run
  • AAAC C 5005-Run
  • AAAC C 6201-Run
  • ACSR C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • AL C Str-Tap
  • AAAC C 5005-Tap
  • AAAC C 6201-Tap
  • ACSR C Str-Tap
  • GAL Steel C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3600

Resources and downloads