BUR_PPHID-264296_CP
BUR_PPHID-264296_CP

CP2525, Heavy Duty Parallel Connector, Copper, A=1/0 Str, B=1/0 Str

Brand:

Burndy

Catalog ID:

CP2525

GROOVE A: 1/0 STR CU GROOVE B: 1/0 STR CU.

Product details

General

Material
Copper Alloy
Plated
N
Plating Type
Unplated
UPC
781810012833
UPC 12 Digit
7818100128333

Dimensions

Dimension - B Length fraction
3 in
Dimension - B Length inch
3 in
Dimension - Height inch
13/16 in
Dimension - Width fraction
1-5/8 in
Dimension - Width inch
1 9/16 in

Conductor Related

Conductor - Copper Str Size A
1/0
Conductor - Copper Str Size A Range
1/0
Conductor - Copper Str Size B
1/0
Conductor - Copper Str Size B Range
1/0

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings