BURNDY
Image of CP282C CP282C, Heavy Duty Parallel Connector, Copper, A=4/0 Str, B=2 Str
Image of CP282C CP282C, Heavy Duty Parallel Connector, Copper, A=4/0 Str, B=2 Str

CP282C, Heavy Duty Parallel Connector, Copper, A=4/0 Str, B=2 Str

Brand:

Burndy

Catalog ID:

CP282C

GROOVE A: 4/0 STR CU GROOVE B: 2 STR CU.

  • High strength, high copper alloy
  • Recommended for heavy duty parallel connections
  • Silicon bronze hardware and cast copper body provides corrosion resistant assembly
  • Long contact surface provides excellent full conductivity

Product details

General

Catalog Number

CP282C

UPC

781810890011

Dimensions

Dimension - B Length inch

2 3/4 in

Dimension - Height inch

15/16 in

Dimension - Width inch

1 7/16 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings