BURNDY
BUR_PPHID-264305_CP30A30A
BUR_PPHID-264305_CP30A30A

CP30A30A, Aluminum Alloy Connector for Tap or Parallel Connections

Brand:

Burndy

Catalog ID:

CP30A30A

ACSR,6201.5005: 176.9,190.8,266.8 CU.& ALUM.: 300 GROOVE A GROOVE B.

  • Cast Aluminum Parallel Groove Clamp with Aluminum Hardware
  • Recommended for tap or parallel connections
  • High strength, high conductivity
  • Long contact surface for exccellent contact and full conductivity
  • PENETROX™ joint compound recommended for all combinations

Product details

General

Catalog Number

CP30A30A

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810012949

UPC 12 Digit

7818100129499

Dimensions

Dimension - B Length fraction

4-1/2 in

Dimension - B Length inch

4.50 in

Dimension - Height fraction

2-7/8 in

Dimension - Height inch

2.875 in

Dimension - Width fraction

2-3/8 in

Dimension - Width inch

2.375 in

Conductor Related

Conductor - ACSR Str Size

176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil

Conductor - ACSR Str Size Range

176.9 (12/7) Dotterel kcmil-266.8 (26/7) Partridge kcmil

Conductor - AL Str Size A

300 kcmil

Conductor - AL Str Size A Range

300 kcmil

Conductor - AL Str Size B

300 kcmil

Conductor - AL Str Size B Range

300 kcmil

Conductor - Copper Str Size A

300 kcmil

Conductor - Copper Str Size A Range

300 kcmil

Conductor - Copper Str Size B

300 kcmil

Conductor - Copper Str Size B Range

300 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

3

Resources and downloads