BURNDY
BUR_PPHID-264305_CP30A30A
BUR_PPHID-264305_CP30A30A

CP37A37A, Aluminum Alloy Connector for Tap or Parallel Connections

Brand:

Burndy

Catalog ID:

CP37A37A

ACSR,6201,5005: 500,556.5,636,605 CU. & ALUM.: 636 GROOVE A GROOVE B.

  • Cast Aluminum Parallel Groove Clamp with Aluminum Hardware
  • Recommended for tap or parallel connections
  • High strength, high conductivity
  • Long contact surface for exccellent contact and full conductivity
  • PENETROX™ joint compound recommended for all combinations

Product details

General

Catalog Number

CP37A37A

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810012932

UPC 12 Digit

7818100129322

Dimensions

Dimension - B Length fraction

5-1/4 in

Dimension - B Length inch

5.25 in

Dimension - Height fraction

3-3/8 in

Dimension - Height inch

3.375 in

Dimension - Length Overall inch

5.25

Dimension - Width inch

3 in

Conductor Related

Conductor - ACSR Str Size

556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil

Conductor - ACSR Str Size Range

500 kcmil - 605 kcmil

Conductor - AL Str Size A

636 kcmil

Conductor - AL Str Size A Range

636 kcmil

Conductor - AL Str Size B

636 kcmil

Conductor - AL Str Size B Range

636 kcmil

Conductor - AL Str Size Range

636 kcmil

Conductor - Copper Str Size A

600 kcmil

Conductor - Copper Str Size A Range

600 kcmil

Conductor - Copper Str Size B

600 kcmil

Conductor - Copper Str Size B Range

600 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

3

Resources and downloads