BURNDY
CPA_CLAMP_PHOTO_BW
CPA_CLAMP_PHOTO_BW

CP48AL3, Mechanical Parallel Clamp

Brand:

Burndy

Catalog ID:

CP48AL3

Mechanical Parallel Clamp.

Product details

General

Catalog Number

CP48AL3

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810247181

UPC 12 Digit

7818102471811

Dimensions

Dimension - Length Overall inch

3

Conductor Related

Conductor - ACSR Str Size

1590 kcmil

Conductor - AL Str Size Range

1700 kcmil - 2000 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings