BUR_CS3CI-J_PRODIMAGE
BUR_CS3CI-J_PRODIMAGE

CS3CI58220J, Medium Voltage Cold Shrink Termination Kit, 5-8kV 3-Phase Conversion Series-Indoor, Sleeve w/o Boot for Jacketed Concentric Conductor

Brand:

Burndy

Catalog ID:

CS3CI58220J

The Type CS3CI58-J Series of 3 Phase Conversion Kits with Outdoor Sleeves without Boot for Jacketed Concentric Conductor. Conversion kits includes indoor cold shrinkable tube (unprinted), seal, cable tie, and installation guide. Conforms to IEEE-48-2009, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.

  • Rip and Grip does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with indoor cold shrinkable tube (unprinted), seal, cable tie, and installation guide
  • Quick, easy, cost effective installation utilizing one-piece terminator design
  • Test reports available upon request

Product details

General

Application
  • To be used with Single Conductor, 5-8 kV XPLE and EPR non-shielded power cables for the Electrical/Industrial/Construction market.
Boot Type
NO
Environmental Conditions
Indoor
EU RoHS Indicator
Under Review
Material
Caoutchouc de silicone
Pin Type
N/A
Series
UD-JC
Terminal Type
N/A
Type
  • CS3CI58-J
  • CS3CI58-J
UPC
621945584990

Electrical Ratings

Phase
3-Phase
Voltage Rating
5/8 kV

Conductor Related

Conductor Range
  • 5-8kV: #2 AWG-250 kcmil
  • 15kV: #2-1 AWG

Logistics

Carton Quantity
3