BURNDY
CS4CK414, Copper Strap, includes Slotted Round Head Screw 1/4-20 x .50 (No. 1) & Hex Nut 1/4-20 (No. 1)
CS4CK414, Copper Strap, includes Slotted Round Head Screw 1/4-20 x .50 (No. 1) & Hex Nut 1/4-20 (No. 1)

CS4CK414, Copper Strap, includes Slotted Round Head Screw 1/4-20 x .50 (No. 1) & Hex Nut 1/4-20 (No. 1)

Brand:

Burndy

Catalog ID:

CS4CK414

Copper strap Includes Screw, Slotted Round Head I/4-20 X .50 (1 NO) & HEX NUT, I/4-20 (1 NO).

Product details

General

Material

Copper

UPC

781810511411

UPC 12 Digit

7818105114111

Dimensions

Dimension - Bar Length inch

5.53 in

Dimension - Bar Length mm

140 mm

Dimension - Bar Thickness inch

0.031 in

Dimension - Bar Thickness mm

1 mm

Dimension - Bar Width inch

0.750 in

Dimension - Bar Width mm

19 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1