BURNDY
BUR_PPHID_264192_CTSSBC
BUR_PPHID_264192_CTSSBC

CT110600SSBL, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 21.18" Long, Natural

Brand:

Burndy

Catalog ID:

CT110600SSBL

Nylon Stainless Steel BARB Cable Ties, 21.18 IN L, .39 IN W, Tensile Strength: 120 Lbs.

Stainless Steel Barb Tie

Nylon 6/6 Standard, Self-locking stainless steel barb,Maximum strength and adjustability for versatility

Product details

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT110600SSBL

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

110

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810565445

Dimensions

Dimension - Bundle Diameter Max inch

5.98

Dimension - L Length Overall mm

538 mm

Dimension - Length Overall inch

21.18 in

Dimension - Width inch

0.28 in

Dimension - Width mm

7 mm

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

3000

Minimum Pack Quantity

50