CT120200L, Cable Tie, 120 Lb Tensile, Natural
Request a Quote
Brand:
Burndy
Catalog ID:
CT120200L
Nylon UNIRAP - 120 Lb. Tensile Strength.
Standard Cable Tie
Product details
Resources and downloads
Product details
General
Color
Natural
Installation Torque Recommended in-lb
12 LBS/in
Material
NYLON 6/6
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Rating - Minimum Tensile Strength lbs
120
Tool Type
Standard
Trade Name
UNIRAPâ„¢
UPC
781810332924
Dimensions
Dimension - Bundle Diameter Max inch
2
Dimension - L Length Overall mm
221 mm
Dimension - Length Overall inch
8.70 in
Dimension - Width inch
0.30 in
Dimension - Width mm
8 mm
Certifications And Compliance
Certification - 94V0 Rated
N
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Carton Quantity
2500
Minimum Pack Quantity
1000
Packaging Type
Bag
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_CT_UNIRAP_CABLE_TIE_LineArt
Sales Drawings
50080813