BURNDY
BUR_PPHID-264171_CT-WHT
BUR_PPHID-264171_CT-WHT

CT120200L2, Cable Tie, 120 Lb Tensile

Brand:

Burndy

Catalog ID:

CT120200L2

Nylon UNIRAP - 120 Lb. Tensile Strength.

Standard Cable Tie

Product details

General

Color

Red

Material

NYLON 6/6

Rating - Minimum Tensile Strength N

120

Trade Name

UNIRAP™

UPC

781810332948

UPC 12 Digit

7818103329488

Dimensions

Dimension - Bundle Diameter Max inch

2

Dimension - L Length Overall mm

225 mm

Dimension - Length Overall inch

8.87 in

Dimension - Width fraction

3/10 in

Dimension - Width inch

0.3 in

Dimension - Width mm

8 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

20000

Resources and downloads