BURNDY
BUR_CT18100SSBC0_PRODIMAGE
BUR_CT18100SSBC0_PRODIMAGE

CT120350SSBC0, Nylon Cable Tie, 120 lb Tensile Strength, Stainless Steel Barb, 13.78" Long, Black

Brand:

Burndy

Catalog ID:

CT120350SSBC0

Nylon Stainless Steel BARB Cable Ties, 13.78 IN L, .39 IN W, Tensile Strength: 120 Lbs, Install with MK9, TWT2.

Stainless Steel Barb Tie

Nylon 6/6 Standard, Self-locking stainless steel barb,Maximum strength and adjustability for versatility

Product details

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT120350SSBC0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

120 lb

Rating - Minimum Tensile Strength N

124

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810565049

Dimensions

Dimension - Bundle Diameter Max inch

3.82

Dimension - L Length Overall mm

350 mm

Dimension - Length Overall inch

13.78 in

Dimension - Width inch

0.39 in

Dimension - Width mm

10 mm

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

2500

Minimum Pack Quantity

100