BURNDY
BUR_PPHID-264171_CT-WHT
BUR_PPHID-264171_CT-WHT

CT120400D, Cable Tie, 120 Lb Tensile, Natural

Brand:

Burndy

Catalog ID:

CT120400D

Nylon UNIRAP - 120 Lb. Tensile Strength.

Standard Cable Tie

Product details

General

Catalog Number

CT120400D

Color

Natural

Material

NYLON 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

120

Trade Name

UNIRAP™

UPC

781810333273

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

383 mm

Dimension - Length Overall inch

15.09 in

Dimension - Width inch

0.3 in

Dimension - Width mm

8 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-3-9

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

2000

Minimum Pack Quantity

1000

Packaging Type

Bag

Resources and downloads