BURNDY
BUR_PPHID-264171_CT-BLK
BUR_PPHID-264171_CT-BLK

CT120400L00, Cable Tie, 4" Max Bundle, 120 Lb Tensile, UV Black 1

Brand:

Burndy

Catalog ID:

CT120400L00

UV Black1 Nylon 6/6 Cable Tie, 4" Max. Bundle Dia, 120 Lbs, 15.25" Long, 0.30" Wide.

Standard Cable Tie

Product details

General

Catalog Number

CT120400L00

Color

UV Black (Mil. Spec.)

Material

NYLON 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

120

Tool Type

Standard

Trade Name

UNIRAP™

UPC

781810333402

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

383 mm

Dimension - Length Overall inch

15.09 in

Dimension - Width inch

0.30 in

Dimension - Width mm

8 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-3-0

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

2000

Minimum Pack Quantity

50

Packaging Type

Bag