BURNDY
01_ct18075mh4cla
01_ct18075mh4cla

CT120400MH14L, Cable Tie, 120 Lb Tensile, Natural, Screw Mount

Brand:

Burndy

Catalog ID:

CT120400MH14L

Nylon Natural Screw Mounting Cable Tie.

Mounting Hole

Features: Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: MK9 Tool, Stud Size: 1/4 IN (M6)

Product details

General

Application

For Screw Mount

Catalog Number

CT120400MH14L

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Mounting Method

Screw

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

120

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Standard

UPC

781810335321

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

399 mm

Dimension - Length Overall inch

15.70 in

Dimension - Screw Size inch

1/4

Dimension - Width inch

0.30 in

Dimension - Width mm

8 mm

Certifications And Compliance

Buy American Compliant

Yes

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

50