BURNDY
BUR_CT18100SSBC0_PRODIMAGE
BUR_CT18100SSBC0_PRODIMAGE

CT120500SSBC0, Nylon Cable Tie, 120 lb Tensile Strength, Stainless Steel Barb, 17.72" Long, Black

Brand:

Burndy

Catalog ID:

CT120500SSBC0

Nylon Stainless Steel BARB Cable Ties, 17.72 IN L, .39 IN W, Tensile Strength: 120 Lbs, Install with MK9, TWT2.

Stainless Steel Barb Tie

Nylon 6/6 Standard, Self-locking stainless steel barb,Maximum strength and adjustability for versatility

Product details

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT120500SSBC0

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

120 lb

Rating - Minimum Tensile Strength N

124

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810565087

Dimensions

Dimension - Bundle Diameter Max inch

4.92

Dimension - L Length Overall mm

450 mm

Dimension - Length Overall inch

17.72 in

Dimension - Width inch

0.39 in

Dimension - Width mm

10 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

2000

Minimum Pack Quantity

100