BURNDY
SKU_CT120800L
SKU_CT120800L

CT120800L, Cable Tie, 120 Lb Tensile, Natural

Brand:

Burndy

Catalog ID:

CT120800L

Nylon cable Tie, 120 lbs, Install with TWT2, MK9, CTT50.

Standard Cable Tie

Standard Cable Ties, Installation Tool: TWT2, MK9 Tool

Product details

General

Application

For general purpose applications

Catalog Number

CT120800L

Color

Natural

Color Code

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

120

Rating - Minimum Tensile Strength N

120

Sub Brand

UNIRAP

Tool Type

Standard

Trade Name

UNIRAP

Type

CT-L

UPC

781810661079

UPC 12 Digit

7818106610799

Dimensions

Dimension - Bundle Diameter Max inch

8

Dimension - L Length Overall mm

742 mm

Dimension - Length Overall inch

29.2 in

Dimension - Thread Size

-

Dimension - Width inch

0.30 in

Dimension - Width mm

8 mm

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

N

Certification - ETL

No

Certification - UL Recognized

N

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Minimum Pack Quantity

50