BURNDY
BUR_PPHID-264171_CT-WHT
BUR_PPHID-264171_CT-WHT

CT1751100QUG, Cable Tie, 11" Max Bundle, 175 Lb Tensile, UV Black, Universal Grade

Brand:

Burndy

Catalog ID:

CT1751100QUG

Nylon cable ties, Tensile strength-175 Lbs, Color- UV Black, 36.00"L, 0.35"W, 11.00" Bundle Dia.

Standard Cable Tie

Product details

General

Catalog Number

CT1751100QUG

Color

Natural

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

175

Tool Type

Heavy

Trade Name

UNIRAP™

UPC

781810486061

Dimensions

Dimension - Bundle Diameter Max inch

11

Dimension - L Length Overall mm

914 mm

Dimension - Length Overall inch

36.00 in

Dimension - Width inch

0.35 in

Dimension - Width mm

8.9 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Minimum Pack Quantity

25